Note: This article is discontinued.

BZ-IGS setting tool

Item no. 3498380 | EAN 4012196429530

Product description
Product description
Setting tool BZ-IGS for push-through installation.
Technical data

Dimensions

Length 190 mm
Material Steel
Pin dimension 6 mm
Surface Electrogalvanized
Thread M6
With hand protection no
All types

All types

Types Thread Item no. Quantity SSU
BZ-IGS M 6V M6 3498380
1 piece
BZ-IGS M 8V M8 3498382
1 piece
BZ-IGS M 10V M10 3498384
1 piece
BZ-IGS M 12V M12 3498386
1 piece
Downloads

Download

Download

BZ-IGS M 6V / 3498380
Download