Cable bracket for Rd 8 mm, fastening with screw and anchor

Item no. 5207901 | EAN 4012195915836

5207901 / 177 20 VA B-HD
8 mm round
20 mm
Product description
Product description
• With female thread M8 or through hole Ø 5 mm

• From stainless steel (V2A)

• With pre-mounted wood screws (5 x 60) and plastic dowels (8 x 40)
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable dimensions 8 mm round
Conductor fastening type With clamp clip
Dimension 8mm
Fit Rd 8 mm
High voltage-resistant, insulated version no
Holder fastening type With anchor
Material Stainless steel 1.4301
Mounting height 20 mm

Dimensions

Dimension G M6 mm
Length 33,7 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1366 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1366 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Cable dimensions Mounting height Item no. Quantity SSU
177 20 VA B-HD 8 mm round 20 mm 5207901
50 piece
Downloads

Download

177 20 VA B-HD / 5207901
Download