Cable bracket Rd 8–10 mm

Item no. 5207444 | EAN 4012195404897

8−10 mm round
Product description
Product description
• With female thread M8 or through hole Ø 7 mm
• Weather and temperature-resistant from -35 °C to +90 °C
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable dimensions 8−10 mm round
Colour Grey
Conductor fastening type With clamp clip
Dimension 8-10 mm
Fit Rd 8-10 mm
Holder fastening type Drill hole with M-thread
Material Polyamide
Material of the base Polyamide
Material of the crossbar Polyamide
Material of the holder Polyamide
Mounting height 20 mm
ROHS-conformant yes
Thread metric 8

Dimensions

Length 22 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0353 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0353 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Cable dimensions Mounting height Item no. Quantity SSU
177 20 M8 8−10 mm round 20 mm 5207444
20 piece
177 30 M8 8−10 mm round 30 mm 5207460
20 piece
177 55 M8 8−10 mm round 55 mm 5207487
20 piece
Downloads

Download

177 20 M8 / 5207444
Download