- Product description
-
Product description• With female thread M8 or through hole Ø 7 mm
• Weather and temperature-resistant from -35 °C to +90 °C
-
- Technical data
-
Technical data
Cable dimensions 8−10 mm round Colour Grey Conductor fastening type With clamp clip Dimension 8-10 mm Fit Rd 8-10 mm Holder fastening type Drill hole with M-thread Material Polyamide Material of the base Polyamide Material of the crossbar Polyamide Material of the holder Polyamide Mounting height 30 mm ROHS-conformant yes Thread metric 8 Dimensions
Length 22 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,038 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,038 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet 177 30 M8 / 5207460 , 0.17MB , pdfREACH Declaration of conformity 177 30 M8 / 5207460 , 0.12MB , pdfRoHS Declaration of conformity 177 30 M8 / 5207460 , 0.13MB , pdf
Kazakhstan - English