Note: This article is discontinued.

Cable bracket Rd 8−10 mm, with square pin, copper-plated

Item no. 5223601 | EAN 4012195409939

5223601 / 163 100 CU
8−10 mm round
Product description
Product description
• Complete with crossbar and hexagonal bolts
• With square pin for rapid mounting
• With hexagonal bolts made of VA
Technical data

Technical data

Cable dimensions 8−10 mm round
Conductor fastening type With screw clip
Dimension 100mm
Fit Rd 8-10 mm
High voltage-resistant, insulated version no
Holder fastening type With impact pin
Material Copper
Material of the base Copper
Material of the crossbar Copper
Material of the holder Copper
Use in Ex area yes

Dimensions

Dimension L 100 mm
Length 100 mm
All types

All types

Types Cable dimensions Item no. Quantity SSU
163 100 CU 8−10 mm round 5223601
10 piece
Downloads

Download

Download

163 100 CU / 5223601
Download