Cable duct, type LKM 40040

Item no. 6246990 | EAN 4012196651733

2000 mm
40 mm
44 mm
Steel
Product description
Product description
Duct cover and base with base perforation.

Equipotential bonding is guaranteed between the cover and the base without any additional aids.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 40 mm
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
Colour zinc
Delivery on a roll no
Dimension 40x40x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 6
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 6
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 6
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Surface Strip galvanised
Transparent no
Usable cross-section 1537 mm²
Version, cable trunking cover Loose

Dimensions

Height 44 mm
Length 2000 mm
Width 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2144 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 0,2144 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM40040FS 2000 mm 40 mm 44 mm Strip galvanised Steel 6246990
2 m
LKM40040RW 2000 mm 40 mm 44 mm Strip galvanised / plastic coated Steel 6248497
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV40 Joint connector LKM SV40 LKM SV40 6247458
10 piece
Edge protection ring, for cable trunking, type LKM 40040 Edge protection ring, for cable trunking, type LKM 40040 LKM KSR40040GRSW 6249748
5 piece
End piece, for cable trunking type LKM 40040 End piece, for cable trunking type LKM 40040 LKM E40040FS 6247881
10 piece
End piece, for cable trunking type LKM 40040 End piece, for cable trunking type LKM 40040 LKM EK40040GRSW 6249778
5 piece
External corner, for cable trunking type LKM 40040 External corner, for cable trunking type LKM 40040 LKM A40040FS 6247563
1 piece
Flat angle, for cable trunking type LKM 40040 Flat angle, for cable trunking type LKM 40040 LKM F40040FS 6247490
1 piece
Internal corner, for cable trunking type LKM 40040 Internal corner, for cable trunking type LKM 40040 LKM I40040FS 6247652
1 piece
T piece, for cable trunking type LKM 40040 T piece, for cable trunking type LKM 40040 LKM T40040FS 6247725
1 piece
Downloads

Download

EU declaration of conformity LKM40040FS / 6246990 , 0.10MB , pdf
Download

LKM40040FS / 6246990
Download