Cable gland, long PG thread, light grey

Item no. 2024349 | EAN 4012195839897

no
Light grey; RAL 7035
Product description
Product description
Cable gland with PG connection thread in cap nut design, suitable for junction boxes, housings, distributor boxes in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
  • Det Norske Veritas
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 750 °C
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread Pg
  • Packaging without plastic
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend protection no
Colour Light grey; RAL 7035
Dimension PG29
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Hexagonal corner dimension 47,5 mm
Impact-resistant no
Material Polyamide
Nominal thread size 29
Permitted temperature range, max. 65 °C
Permitted temperature range, min. -20 °C
Product series V-TEC
Protection rating IP68
ROHS-conformant yes
Sealing area D, max. 25 mm
Sealing area D, min. 14 mm
Sealing insert, multiple no
Splittable gland no
Strain relief option yes
Thread Pg 29
Thread increase 1,5 mm
Thread length 15 mm
Thread type PG
Type of seal Sealing ring
Unstable torque 5 Nm
Version for Straight
WAF 42
With locknut no

Dimensions

Dimension E 47,5 mm
Dimension L max. 43 mm
Dimension L min. 32 mm
Dimension L1 15 mm
Dimension L2 7 mm
Dimension L3 24,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1809 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1809 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Colour Item no. Quantity SSU
V-TEC L PG7 LGR Pg 7 no Light grey; RAL 7035 2024284
50 piece
V-TEC L PG9 LGR Pg 9 no Light grey; RAL 7035 2024292
50 piece
V-TEC L PG11 LGR Pg 11 no Light grey; RAL 7035 2024306
50 piece
V-TEC L PG13 LGR Pg 13,5 no Light grey; RAL 7035 2024314
50 piece
V-TEC L PG16 LGR Pg 16 no Light grey; RAL 7035 2024322
25 piece
V-TEC L PG21 LGR Pg 21 no Light grey; RAL 7035 2024330
25 piece
V-TEC L PG29 LGR Pg 29 no Light grey; RAL 7035 2024349
20 piece
V-TEC L PG36 LGR Pg 36 no Light grey; RAL 7035 2024357
10 piece
V-TEC L PG42 LGR Pg 42 no Light grey; RAL 7035 2024365
5 piece
Downloads

Download

EU declaration of conformity V-TEC L PG29 LGR / 2024349 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V-TEC L PG29 LGR / 2024349
Download