Cable ladder LCIS 60, 6 m C30 A2

Item no. 6207258 | EAN 4012196431717

6000 mm
1.5 mm
no
Product description
Product description
Cable ladder with 60 mm side height with welded C30 profile rungs which are open in an upwards direction. Rolled side rail for reinforcement and as edge protection. Fastening to the bracket takes place using clamps, type LKS 40. The slot dimension of the frame is 16.5 mm and the appropriate clamp clip is type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
  • Slot width 16–17 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension 60x500x6000
Fastening of rung Welded
Maintain electrical functions no
Material Stainless steel 1.4301
Product series LCIS Series
Rail thickness 1,5 mm
ROHS-conformant yes
Rung distance 300 mm
Rustproof steel, pickled yes
Side perforation yes
Side rail version Flat profile
Surface Bright, treated
Usable cross-section 200 cm²
Usable cross-section 20000 mm²
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Dimension B 500 mm
Height 60 mm
Length 6000 mm
Rung slot dimension 16,50
Width 500 mm

Loads

Support spacing 1.5 m 3,3 kN/m
Support spacing 2.0 m 2 kN/m
Support spacing 2.5 m 1,3 kN/m
Support spacing 3.0 m 1 kN/m
Support spacing 3.5 m 0,78 kN/m
Support spacing 4.0 m 0,4 kN/m
Support spacing 4.5 m 0,3 kN/m
Support spacing 5.0 m 0,2 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 17,0972 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 17,0972 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable ladder, type LCIS 60

Load diagram, cable ladder, type LCIS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Item no. Quantity SSU
LCIS 620 6 A2 6000 mm 200 mm 1.5 mm no 6207252
6 m
LCIS 630 6 A2 6000 mm 300 mm 1.5 mm no 6207254
6 m
LCIS 640 6 A2 6000 mm 400 mm 1.5 mm no 6207256
6 m
LCIS 650 6 A2 6000 mm 500 mm 1.5 mm no 6207258
6 m
LCIS 660 6 A2 6000 mm 600 mm 1.5 mm no 6207260
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Unperforated cover A2 Unperforated cover A2 DRLU 400 A2 6052837
3 m
Straight connector cable ladders A2 Straight connector cable ladders A2 LVG 60 A2 6208846
10 piece
Straight and angle connector A2 Straight and angle connector A2 LWVG 60 A2 6208898
10 piece
Adjustable connector A2 Adjustable connector A2 LGVG 60 A2 6208947
10 piece
90° bend 60 A2 90° bend 60 A2 LB 90 650 R3 A2 6225088
1 piece
T piece 60 A2 T piece 60 A2 LT 650 R3 A2 6225256
1 piece
Adjustable bend element 60 A2 Adjustable bend element 60 A2 LGBE 650 A2 6225466
1 piece
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
40 Pair
Connector A2 Connector A2 LAS 60 A2 6221386
10 piece
Separating retainer 45 A2 Separating retainer 45 A2 TSG 45 A2 6062025
3 m
Drop-out plate A2 Drop-out plate A2 LAB 50 A2 7164041
1 piece
Inlay plate A2 Inlay plate A2 ELB-L50 A2 6103626
3 m
Downloads

Download

EU declaration of conformity LCIS 650 6 A2 / 6207258 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LCIS 650 6 A2 / 6207258 , 2.03MB , pdf

Download

LCIS 650 6 A2 / 6207258
Download