Cable ladder LG 110, 6 m VS A2

Item no. 6216495 | EAN 4012196082971

6000 mm
1.5 mm
Stainless steel 1.4301
Bright, treated
Product description
Product description
Cable ladder with perforated side rail of side height 110 mm with riveted C profile rungs, open in an upwards direction.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

The cable ladder is shipped folded up.

Matching clamp clip, type 2056 H foot, type BS-H...

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • Slot width 16–17 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension 110x400
Dimension 110x400x6000
Fastening of rung Blind riveted
Material Stainless steel 1.4301
Product series LG Series
Rail thickness 1,5 mm
ROHS-conformant yes
Rung distance 300 mm
Surface Bright, treated
Usable cross-section 378 cm²
Usable cross-section 37800 mm²
Wide-span version no

Dimensions

Dimension B 400 mm
Height 110 mm
Length 6000 mm
Rung slot dimension 16,50
Width 400 mm

Loads

Support spacing 2.0 m 3,1 kN/m
Support spacing 2.5 m 2 kN/m
Support spacing 3.0 m 1,3 kN/m
Support spacing 3.5 m 0,9 kN/m
Support spacing 4.0 m 0,6 kN/m
Support spacing 4.5 m 0,5 kN/m
Support spacing 5.0 m 0,45 kN/m
Support spacing 6.0 m 0,15 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 21,7989 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 21,7989 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Length Width Rail thickness Material Surface Item no. Quantity SSU
LG 112 VS6 A2 6000 mm 200 mm 1.5 mm Stainless steel 1.4301 Bright, treated 6216492
6 m
LG 113 VS6 A2 6000 mm 300 mm 1.5 mm Stainless steel 1.4301 Bright, treated 6216493
6 m
LG 114 VS6 A2 6000 mm 400 mm 1.5 mm Stainless steel 1.4301 Bright, treated 6216495
6 m
LG 115 VS6 A2 6000 mm 500 mm 1.5 mm Stainless steel 1.4301 Bright, treated 6216497
6 m
LG 116 VS6 A2 6000 mm 600 mm 1.5 mm Stainless steel 1.4301 Bright, treated 6216499
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Unperforated cover A2 Unperforated cover A2 DRLU 300 A2 6052834
3 m
Straight connector cable ladders 110 A2 Straight connector cable ladders 110 A2 LVG 110 A2 6216550
10 piece
Straight and angle connector A2 Straight and angle connector A2 LWVG 110 A2 6216590
10 piece
Articulated connector 110 A2 Articulated connector 110 A2 LGVG 110 A2 6216648
10 piece
End cap End cap SKH 110 OR 6222553
20 Pair
Connection piece 110 A2 Connection piece 110 A2 LAS 110 A2 6221432
1 piece
Barrier strip 85 A2 Barrier strip 85 A2 TSG 85 A2 6062173
3 m
Drop-out plate A2 Drop-out plate A2 LAB 40 A2 7164033
1 piece
Inlay plate A2 Inlay plate A2 ELB-L40 A2 6103622
3 m
Downloads

Download

EU declaration of conformity LG 114 VS6 A2 / 6216495 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 114 VS6 A2 / 6216495 , 2.03MB , pdf

Download

No invitation to tender text is available for this product.