Cable ladder LG 110, 6 m VS FS

Item no. 6216451 | EAN 4012195065333

6000 mm
1.5 mm
no
Steel
Strip galvanised
Product description
Product description
Cable ladder with perforated side rail of side height 110 mm with riveted C profile rungs, open in an upwards direction.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

The cable ladder is shipped folded up.

You can find the appropriate type 2056 clamp clip in the vertical ladder systems section.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 10,7229 kg CO2e / 1 Meter
Colour zinc
Dimension 110x500x6000
Dimension 110x500x6000
Dimension B 500 mm
Fastening of rung Blind riveted
Height 110 mm
Length 6000 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rung distance 300 mm
Rung slot dimension 16,50
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Support spacing 2.0 m 3,1 kN/m
Support spacing 2.5 m 2 kN/m
Support spacing 3.0 m 1,4 kN/m
Support spacing 3.5 m 0,9 kN/m
Support spacing 4.0 m 0,65 kN/m
Support spacing 4.5 m 0,55 kN/m
Support spacing 5.0 m 0,5 kN/m
Support spacing 6.0 m 0,15 kN/m
Surface Strip galvanised
Usable cross-section 475 cm²
Usable cross-section 47500 mm²
Version of the rungs Profile perforated
Wide-span version no
Width 500 mm

Technical data

Load diagram, cable ladder, type LG 110 VS

Load diagram, cable ladder, type LG 110 VS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 112 VS 6 FS 6000 mm 200 mm 1.5 mm no Steel Strip galvanised 6216442
6 m
LG 113 VS 6 FS 6000 mm 300 mm 1.5 mm no Steel Strip galvanised 6216445
6 m
LG 114 VS 6 FS 6000 mm 400 mm 1.5 mm no Steel Strip galvanised 6216448
6 m
LG 115 VS 6 FS 6000 mm 500 mm 1.5 mm no Steel Strip galvanised 6216451
6 m
LG 116 VS 6 FS 6000 mm 600 mm 1.5 mm no Steel Strip galvanised 6216454
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FS Cover with turn buckle FS DRL 500 FS 6052509
3 m
Straight connector FS Straight connector FS LVG 110 FS 6216545
10 piece
Straight and angle connector FS Straight and angle connector FS LWVG 110 FS 6216587
10 piece
Adjustable connector FS Adjustable connector FS LGVG 110 FS 6216650
10 piece
Multifunctional connector FS Multifunctional connector FS LMFV 1150 FS 6225756
1 piece
90° bend 110 FS 90° bend 110 FS LB 90 1150 R3 FS 6225128
1 piece
T piece 110 FS T piece 110 FS LT 1150 R3 FS 6225296
1 piece
Add-on tee 110 FS Add-on tee 110 FS LAA 1150 R3 FS 6225916
1 piece
Adjustable bend element 110 FS Adjustable bend element 110 FS LGBE 1150 FS 6225496
1 piece
End cap End cap SKH 110 OR 6222553
20 Pair
Connector FS Connector FS LAS 110 FS 6221416
10 piece
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
Corner plate FS Corner plate FS LEB 25 FS 6221203
1 piece
Corner plate FS Corner plate FS LEB 50 FS 6221246
1 piece
Insert plate FS Insert plate FS ELB-L 50 FS 6103316
3 m
Downloads

Download

EU declaration of conformity LG 115 VS 6 FS / 6216451 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 115 VS 6 FS / 6216451 , 1.48MB , pdf
Download

Download
Download

LG 115 VS 6 FS / 6216451
Download