Note: This article is discontinued.

Cable ladder LG 60, 6 m NS FS

Item no. 6208581 | EAN 4012195064114

6208581 / LG 620 NS 6 FS
6000 mm
200 mm
1.5 mm
no
Steel
Strip galvanised
Product description
Product description
Cable ladder with perforated side rail of side height 60 mm with riveted C profile rungs, open in an upwards direction (NS version).
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

The cable ladder is shipped folded up.

You can find the appropriate U clamp of type 2056N in the vertical ladder systems chapter.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable ladder, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,0237 kg CO₂e / 1 Meter
Dimension 60x200x6000
Dimension 60x200x6000
Fastening of rung Blind riveted
Height 60 mm
Length 6000 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1 kN/m
Support spacing 3.5 m 0,6 kN/m
Support spacing 4.0 m 0,4 kN/m
Surface Strip galvanised
Usable cross-section 98 cm²
Usable cross-section 9800 mm²
Version of the rungs Profile perforated
Wide-span version no
Width 200 mm

Technical data

Load diagram, cable ladder, type LG 60 NS

Load diagram, cable ladder, type LG 60 NS
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 620 NS 6 FS 6000 mm 200 mm 1.5 mm no Steel Strip galvanised 6208581
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FS Cover with turn buckle FS DRL 200 FS 6052207
3 m

Mounting accessories

Products Types Item no. Quantity SSU
Separating retainer 45 FS Separating retainer 45 FS TSG 45 FS 6062033
3 m
Clamping piece for separating retainer fastening A2 Clamping piece for separating retainer fastening A2 KS KL A2 6062284
30 piece
Straight connector FS Straight connector FS LVG 60 FS 6208840
10 piece
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
40 Pair
Multifunctional connector FS Multifunctional connector FS LMFV 620 FS 6225710
1 piece
Downloads

Download

EU declaration of conformity LG 620 NS 6 FS / 6208581 , 0.10MB , pdf
Download

Download
Download

LG 620 NS 6 FS / 6208581
Download