Straight connector cable ladders FS

Item no. 6208840 | EAN 4012195065555

6208840 / LVG 60 FS
60 mm
1.5 mm
Steel
Strip galvanised
Product description
Product description
Straight connector as external connector to connect cable ladders and fittings with a side height of 60 mm and continuous rail perforation.

The bolt fastening ensures the continuity of the equipotential bonding.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 64x150
Dimension 64x150
Material Steel
Plate thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Strip galvanised
Version for Straight connector

Dimensions

Height 60 mm
Length 150 mm
Width 28 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5357 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5357 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Plate thickness Material Surface Item no. Quantity SSU
LVG 60 FS 60 mm 1.5 mm Steel Strip galvanised 6208840
10 piece
Downloads

Download

EU declaration of conformity LVG 60 FS / 6208840 , 0.10MB , pdf
Download
REACH Declaration of conformity LVG 60 FS / 6208840 , 0.13MB , pdf

Download

LVG 60 FS / 6208840
Download