Note: This article is discontinued.

Cable ladder LG 60, 6 m NS FT

Item no. 6208615 | EAN 4012195064244

6000 mm
1.5 mm
no
Steel
Hot-dip galvanised
Product description
Product description
Cable ladder with perforated side rail of side height 60 mm with riveted C profile rungs, open in an upwards direction (NS version).
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable ladder, side height 60 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 7,4797 kg CO₂e / 1 Meter
Dimension 60x600x6000
Dimension 60x600x6000
Fastening of rung Blind riveted
Height 60 mm
Length 6000 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1 kN/m
Support spacing 3.5 m 0,6 kN/m
Support spacing 4.0 m 0,4 kN/m
Surface Hot-dip galvanised
Usable cross-section 298 cm²
Usable cross-section 29800 mm²
Version of the rungs Profile perforated
Wide-span version no
Width 600 mm

Technical data

Load diagram, cable ladder, type LG 60 NS

Load diagram, cable ladder, type LG 60 NS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 620 NS 6 FT 6000 mm 200 mm 1.5 mm no Steel Hot-dip galvanised 6208603
6 m
LG 650 NS 6 FT 6000 mm 500 mm 1.5 mm no Steel Hot-dip galvanised 6208612
6 m
LG 660 NS 6 FT 6000 mm 600 mm 1.5 mm no Steel Hot-dip galvanised 6208615
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FT Cover with turn buckle FT DRL 600 FT 6051472
3 m

Mounting accessories

Products Types Item no. Quantity SSU
Clamping piece for separating retainer fastening A2 Clamping piece for separating retainer fastening A2 KS KL A2 6062284
30 piece
Barrier strip 45 DD Barrier strip 45 DD TSG 45 DD 6062321
3 m
Straight connector FT Straight connector FT LVG 60 FT 6208843
10 piece
Drop-out plate FT Drop-out plate FT LAB 60 FT 6220479
1 piece
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
40 Pair
Multifunctional connector FT Multifunctional connector FT LMFV 660 FT 6225738
1 piece
Downloads

Download

EU declaration of conformity LG 660 NS 6 FT / 6208615 , 0.10MB , pdf
Download

Download
Download

No invitation to tender text is available for this product.