Cable ladder LG 60, 6 m VS A4

Item no. 6101223 | EAN 4012195022121

6000 mm
1.5 mm
no
Stainless steel
Bright, treated
Product description
Product description
Cable ladder with perforated side rail of side height 60 mm with riveted C profile frames, open in an upwards direction (VS version).
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

Colour stainless steel
CO₂ Footprint (GWP) Cradle-to-Gate 17,8031 kg CO₂e / 1 Meter
Dimension 60x500x6000
Dimension 60x500x6000
Dimension B 500 mm
Fastening of rung Blind riveted
Height 60 mm
Length 6000 mm
Maintain electrical functions no
Material Stainless steel
Rail thickness 1,5 mm
Rung distance 300 mm
Rung slot dimension 16,50
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1,1 kN/m
Support spacing 3.5 m 0,75 kN/m
Support spacing 4.0 m 0,45 kN/m
Surface Bright, treated
Usable cross-section 248 cm²
Usable cross-section 24800 mm²
Version of the rungs Profile perforated
Wide-span version no
Width 500 mm

Technical data

Load diagram, cable ladder, type LG 60 VS

Load diagram, cable ladder, type LG 60 VS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 620 VS6 A4 6000 mm 200 mm 1.5 mm no Stainless steel Bright, treated 6101200
6 m
LG 630 VS6 A4 6000 mm 300 mm 1.5 mm no Stainless steel Bright, treated 6101208
6 m
LG 640 VS6 A4 6000 mm 400 mm 1.5 mm no Stainless steel Bright, treated 6101216
6 m
LG 650 VS6 A4 6000 mm 500 mm 1.5 mm no Stainless steel Bright, treated 6101223
6 m
LG 660 VS6 A4 6000 mm 600 mm 1.5 mm no Stainless steel Bright, treated 6101232
6 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Cover with turn buckle A4 Cover with turn buckle A4 DRL 500 A4 6052985
3 m
Separating retainer 45 A4 Separating retainer 45 A4 TSG 45 A4 6062028
3 m
Clamping piece for separating retainer fastening A2 Clamping piece for separating retainer fastening A2 KS KL A2 6062284
30 piece
Straight connector A4 Straight connector A4 LVG 60 A4 6208835
10 piece
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
40 Pair
Downloads

Download

EU declaration of conformity LG 650 VS6 A4 / 6101223 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 650 VS6 A4 / 6101223 , 1.48MB , pdf
Download

Download
Download

LG 650 VS6 A4 / 6101223
Download