Cable ladder LG 60, 6 m VS FS

Item no. 6208627 | EAN 4012195064251

6000 mm
1.5 mm
Steel
Strip galvanised
Product description
Product description
Cable ladder with perforated side rail of side height 60 mm with riveted C profile frames, open in an upwards direction (VS version).
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

The cable ladder is shipped folded up.

Matching clamp clip 2056 H foot, type BS-H...

The cable ladders in the widths 200 mm to 400 mm are also approved for vertical mounting as a vertical ladder in systems that guarantee the maintenance of electrical functionality according to DIN 4102 Part 12. Cables can be mounted with the clamp clip approved for the maintenance of electrical function, type 2056 M.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 60x200x6000
Dimension 60x200x6000
Fastening of rung Blind riveted
Fire protection Maintenance of electrical function of standard support structure
Maintain electrical functions yes
Material Steel
Product series LG Series
Rail thickness 1,5 mm
ROHS-conformant yes
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Surface Strip galvanised
Usable cross-section 98 cm²
Usable cross-section 9800 mm²
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Dimension B 200 mm
Height 60 mm
Length 6000 mm
Rung slot dimension 16,50
Width 200 mm

Loads

Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1,1 kN/m
Support spacing 3.5 m 0,75 kN/m
Support spacing 4.0 m 0,45 kN/m
Support spacing 4.5 m 0,3 kN/m
Support spacing 5.0 m 0,15 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,3788 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 6,3788 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable ladder, type LG 60 VS

Load diagram, cable ladder, type LG 60 VS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 620 VS 6 FS 6000 mm 200 mm 1.5 mm yes Steel Strip galvanised 6208627
6 m
LG 630 VS 6 FS 6000 mm 300 mm 1.5 mm yes Steel Strip galvanised 6208630
6 m
LG 640 VS 6 FS 6000 mm 400 mm 1.5 mm yes Steel Strip galvanised 6208633
6 m
LG 650 VS 6 FS 6000 mm 500 mm 1.5 mm no Steel Strip galvanised 6208636
6 m
LG 660 VS 6 FS 6000 mm 600 mm 1.5 mm no Steel Strip galvanised 6208639
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FS Cover with turn buckle FS DRL 200 FS 6052207
3 m
Straight connector cable ladders FS Straight connector cable ladders FS LVG 60 FS 6208840
10 piece
Straight and angle connector FS Straight and angle connector FS LWVG 60 FS 6208895
10 piece
Adjustable connector FS Adjustable connector FS LGVG 60 FS 6208941
10 piece
Multifunctional connector FS Multifunctional connector FS LMFV 620 FS 6225710
1 piece
90° bend 60 FS 90° bend 60 FS LB 90 620 R3 FS 6225042
1 piece
T piece 60 FS T piece 60 FS LT 620 R3 FS 6225210
1 piece
Add-on tee 60 FS Add-on tee 60 FS LAA 620 R3 FS 6225850
1 piece
Adjustable bend element 60 FS Adjustable bend element 60 FS LGBE 620 FS 6225450
1 piece
90° bend 60 FS 90° bend 60 FS LB 90 620 R5 FS 6211422
1 piece
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
40 Pair
Connector FS Connector FS LAS 60 FS 6221351
10 piece
Separating retainer 45 FS Separating retainer 45 FS TSG 45 FS 6062033
3 m
Corner plate FS Corner plate FS LEB 25 FS 6221203
1 piece
Corner plate FS Corner plate FS LEB 50 FS 6221246
1 piece
Insert plate FS Insert plate FS ELB-L 20 FS 6103235
3 m
Downloads

Download

EU declaration of conformity LG 620 VS 6 FS / 6208627 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 620 VS 6 FS / 6208627 , 2.03MB , pdf

Download

LG 620 VS 6 FS / 6208627
Download