Cable ladder LG 60, 6 m VS FS

Item no. 6208636 | EAN 4012195064305

6000 mm
1.5 mm
Steel
Strip galvanised
Product description
Product description
Cable ladder with perforated side rail of side height 60 mm with riveted C profile frames, open in an upwards direction (VS version).
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

The cable ladder is shipped folded up.

Cables can be mounted with the matching clamp clip, type 2056.

The cable ladders in the widths 200 mm to 400 mm are also approved for vertical mounting as a vertical ladder in systems that guarantee the maintenance of electrical functionality according to DIN 4102 Part 12. Cables can be mounted with the clamp clip approved for maintenance of electrical function, type 2056 M.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,0761 kg CO2e / 1 Meter
Colour zinc
Dimension 60x500x6000
Dimension 60x500x6000
Dimension B 500 mm
Fastening of rung Blind riveted
Height 60 mm
Length 6000 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rung distance 300 mm
Rung slot dimension 16,50
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1,1 kN/m
Support spacing 3.5 m 0,75 kN/m
Support spacing 4.0 m 0,45 kN/m
Support spacing 4.5 m 0,3 kN/m
Support spacing 5.0 m 0,15 kN/m
Surface Strip galvanised
Usable cross-section 24800 mm²
Usable cross-section 248 cm²
Version of the rungs Profile perforated
Wide-span version no
Width 500 mm

Technical data

Load diagram, cable ladder, type LG 60 VS

Load diagram, cable ladder, type LG 60 VS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 620 VS 6 FS 6000 mm 200 mm 1.5 mm yes Steel Strip galvanised 6208627
6 m
LG 630 VS 6 FS 6000 mm 300 mm 1.5 mm yes Steel Strip galvanised 6208630
6 m
LG 640 VS 6 FS 6000 mm 400 mm 1.5 mm yes Steel Strip galvanised 6208633
6 m
LG 650 VS 6 FS 6000 mm 500 mm 1.5 mm no Steel Strip galvanised 6208636
6 m
LG 660 VS 6 FS 6000 mm 600 mm 1.5 mm no Steel Strip galvanised 6208639
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FS Cover with turn buckle FS DRL 500 FS 6052509
3 m
Straight connector FS Straight connector FS LVG 60 FS 6208840
10 piece
Straight and angle connector FS Straight and angle connector FS LWVG 60 FS 6208895
10 piece
Adjustable connector FS Adjustable connector FS LGVG 60 FS 6208941
10 piece
Multifunctional connector FS Multifunctional connector FS LMFV 650 FS 6225716
1 piece
90° bend 60 FS 90° bend 60 FS LB 90 650 R3 FS 6225048
1 piece
T piece 60 FS T piece 60 FS LT 650 R3 FS 6225216
1 piece
Add-on tee 60 FS Add-on tee 60 FS LAA 650 R3 FS 6225856
1 piece
Adjustable bend element 60 FS Adjustable bend element 60 FS LGBE 650 FS 6225456
1 piece
90° bend 60 FS 90° bend 60 FS LB 90 650 R5 FS 6211428
1 piece
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
40 Pair
Connector FS Connector FS LAS 60 FS 6221351
10 piece
Separating retainer 45 FS Separating retainer 45 FS TSG 45 FS 6062033
3 m
Corner plate FS Corner plate FS LEB 25 FS 6221203
1 piece
Corner plate FS Corner plate FS LEB 50 FS 6221246
1 piece
Insert plate FS Insert plate FS ELB-L 50 FS 6103316
3 m
Downloads

Download

EU declaration of conformity LG 650 VS 6 FS / 6208636 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 650 VS 6 FS / 6208636 , 1.48MB , pdf
Download

Download
Download

LG 650 VS 6 FS / 6208636
Download