Cable protection ring 925 PE

Item no. 6066688 | EAN 4012195811084

6066688 / KSR-925 PE
58 mm
101 mm
Product description
Product description
Cable protection ring for bottom perforations in AZ small ducts and luminaire support channels.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour Light grey
Dimension 105x62
Halogen-free yes
Hole width 62 mm
Material Polyethylene
Suitable for Cable tray
Type Injection-moulded part

Dimensions

Dimension b 58 mm
Dimension L 101 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0412 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0412 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension b Dimension L Item no. Quantity SSU
KSR-925 PE 58 mm 101 mm 6066688
25 piece
Downloads

Download

EU declaration of conformity KSR-925 PE / 6066688 , 0.10MB , pdf
Download

Download

KSR-925 PE / 6066688
Download