Note: This article is discontinued. You can find the current article here: 6059511 / Cable tray SKS-Magic® 60 A4

Cable tray DKS 60 A4

Item no. 6085672 | EAN 4012196343218

3000 mm
no
Stainless steel 1.4571
Bright, treated
Product description
Product description
DKS 60 = perforated cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Permeable cable tray system to VdS guideline 2092 with 30% hole surface for use under sprinkler systems.

Bottom penetration from width 200 mm.

Connecting parts should be ordered in the appropriate quantity.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 10,7026 kg CO₂e / 1 Meter
Connector version Without connectors
Dimension 60x200x3000
Dimension B 200 mm
Height 2 in
Height 60 mm
Length 10 ft
Length 3000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4571
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,8 mm
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Support spacing 1.5 m 1 kN/m
Support spacing 1.75 m 0,8 kN/m
Support spacing 2.0 m 0,5 kN/m
Support spacing 2.5 m 0,5 kN/m
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 118 cm²
Usable cross-section 11800 mm²
Wide-span version no
Width 8 in
Width 200 mm
With cover no

Technical data

Load diagram, cable tray, type DKS 60 VA

Load diagram, cable tray, type DKS 60 VA
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
DKS 610 A4 3000 mm 100 mm 0.8 mm no Stainless steel 1.4571 Bright, treated 6085668
3 m
DKS 620 A4 3000 mm 200 mm 0.8 mm no Stainless steel 1.4571 Bright, treated 6085672
3 m
DKS 630 A4 3000 mm 300 mm 0.8 mm no Stainless steel 1.4571 Bright, treated 6085673
3 m
DKS 640 A4 3000 mm 400 mm 1 mm no Stainless steel 1.4571 Bright, treated 6085675
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector A4 Straight connector A4 RLVK 60 A4 6067675
10 piece
90° bend 60 A4 90° bend 60 A4 RB 90 620 A4 7134288
1 piece
Cover with turn buckle A4 Cover with turn buckle A4 DRL 200 A4 6052981
3 m
Separating retainer 60 A4 Separating retainer 60 A4 TSG 60 A4 6062086
3 m
Joint plate A4 Joint plate A4 SSLB 200 A4 7070392
20 piece
Downloads

Download

EU declaration of conformity DKS 620 A4 / 6085672 , 0.10MB , pdf
Download

Download

DKS 620 A4 / 6085672
Download