Note: This article is discontinued. You can find the current article here: 6087140 / Cable tray IKS 60 FS

Cable tray DKS 60 FS

Item no. 6085059 | EAN 4012196069859

3000 mm
no
Steel
Strip galvanised
Product description
Product description
DKS 60 = perforated cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Permeable cable tray system to VdS guideline 2092 with 30% hole surface for use under sprinkler systems.

Bottom penetration from width 200 mm.

Connecting parts should be ordered in the appropriate quantity.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60 x 300
Dimension 60x300x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,04 in
Plate thickness 1 mm
Product series DKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 178 cm²
Usable cross-section 17800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 300 mm
Height 2 in
Height 60 mm
Length 3000 mm
Length 10 ft
Width 12 in
Width 300 mm

Loads

Support spacing 1.5 m 1,75 kN/m
Support spacing 2.0 m 0,95 kN/m
Support spacing 2.5 m 0,5 kN/m
Support spacing 3.0 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,0497 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 8,0497 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type DKS 60

Load diagram, cable tray, type DKS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
DKS 620 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6085032
3 m
DKS 630 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6085059
3 m
DKS 640 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6085202
3 m
DKS 650 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6085229
3 m
DKS 660 FS 3000 mm 600 mm 1.5 mm no Steel Strip galvanised 6085245
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 60 FS 6067093
10 piece
Joint plate FS Joint plate FS SSLB 300 FS 7070217
20 piece
45° bend 60 FS 45° bend 60 FS RB 45 630 FS 6036106
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 630 FS 6036566
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 630 FS 6037106
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 630 FS 6042117
1 piece
T piece 60 FS T piece 60 FS RT 630 FS 6038106
1 piece
Cross-over 60 FS Cross-over 60 FS RK 630 FS 7027315
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 300 FS 6052304
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° bend 60 FS 45° bend 60 FS RB 45 630 FS 6043798
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 630 FS 6043232
1 piece
Downloads

Download

EU declaration of conformity DKS 630 FS / 6085059 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) DKS 630 FS / 6085059 , 2.03MB , pdf

DKS 630 FS / 6085059
Download