Note: This article is discontinued. You can find the current article here: 6059012 / Cable tray MKS-Magic® 60 FS

Cable tray DKS 60 FS

Item no. 6085245 | EAN 4012196070039

3000 mm
no
Steel
Strip galvanised
Product description
Product description
DKS 60 = perforated cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Permeable cable tray system to VdS guideline 2092 with 30% hole surface for use under sprinkler systems.

Bottom penetration from width 200 mm.

Connecting parts should be ordered in the appropriate quantity.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60x600x3000
Dimension 60 x 600
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Plate thickness 0,04 in
Product series DKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 358 cm²
Usable cross-section 35800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 600 mm
Height 2 in
Height 60 mm
Length 10 ft
Length 3000 mm
Width 600 mm
Width 24 in

Loads

Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1 kN/m
Support spacing 3.0 m 0,65 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 20,2139 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 20,2139 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type DKS 60

Load diagram, cable tray, type DKS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
DKS 620 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6085032
3 m
DKS 630 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6085059
3 m
DKS 640 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6085202
3 m
DKS 650 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6085229
3 m
DKS 660 FS 3000 mm 600 mm 1.5 mm no Steel Strip galvanised 6085245
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 60 FS 6067093
10 piece
Joint plate FS Joint plate FS SSLB 600 FS 7070233
20 piece
45° bend 60 FS 45° bend 60 FS RB 45 660 FS 6036113
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 660 FS 6036572
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 660 FS 6037112
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 660 FS 6042123
1 piece
T piece 60 FS T piece 60 FS RT 660 FS 6038112
1 piece
Cross-over 60 FS Cross-over 60 FS RK 660 FS 7027321
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 600 FS 6052606
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° bend 60 FS 45° bend 60 FS RB 45 660 FS 7000421
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 660 FS 7001312
1 piece
Downloads

Download

EU declaration of conformity DKS 660 FS / 6085245 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) DKS 660 FS / 6085245 , 2.03MB , pdf

DKS 660 FS / 6085245
Download