Cable tray IKS 60 FS

Item no. 6087159 | EAN 4012196335176

3000 mm
no
Steel
Strip galvanised
Product description
Product description
IKS 60 = installation cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Permeable cable tray system to VdS guideline 2092 with 30% hole surface for use under sprinkler systems.

Bottom penetration from width 200 mm. Offset side holes every 300 mm.

Connecting parts should be ordered in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60x400x3000
Dimension 60 x 400
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,04 in
Plate thickness 1,5 mm
Product series IKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 23800 mm²
Usable cross-section 238 cm²
Wide-span version no
With cover no

Dimensions

Dimension B 400 mm
Height 2 in
Height 60 mm
Length 10 ft
Length 3000 mm
Width 16 in
Width 400 mm

Loads

Support spacing 1.0 m 2,3 kN/m
Support spacing 1.5 m 1,17 kN/m
Support spacing 2.0 m 0,75 kN/m
Support spacing 2.5 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 14,3973 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 14,3973 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type IKS 60

Load diagram, cable tray, type IKS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
IKS 610 FS 3000 mm 100 mm 1 mm no Steel Strip galvanised 6087116
3 m
IKS 620 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6087132
3 m
IKS 630 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6087140
3 m
IKS 640 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6087159
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FT Straight connector FT RLVK 60 FT 6067603
10 piece
Joint plate DD Joint plate DD SSLB 400 DD 7070322
20 piece
45° bend 60 FT 45° bend 60 FT RB 45 640 FT 6036138
1 piece
90° bend 60 FT 90° bend 60 FT RB 90 640 FT 6036598
1 piece
Bend, angle-adjustable, 60 FT Bend, angle-adjustable, 60 FT RB W 640 FT 6037128
1 piece
Add-on tee 60 FT Add-on tee 60 FT RAA 640 FT 6042219
1 piece
T piece 60 FT T piece 60 FT RT 640 FT 6038138
1 piece
Cross-over 60 FT Cross-over 60 FT RK 640 FT 7027417
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 400 DD 6052715
3 m
Barrier strip 60 DD Barrier strip 60 DD TSG 60 DD 6062327
3 m
45° bend 60 FS 45° bend 60 FS RB 45 640 FS 7000383
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 640 FS 7001290
1 piece
Downloads

Download

EU declaration of conformity IKS 640 FS / 6087159 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) IKS 640 FS / 6087159 , 2.03MB , pdf

IKS 640 FS / 6087159
Download