Note: This article is discontinued. You can find the current article here: 6036568 / 90° bend 60 FS

90° bend 60 FS

Item no. 7001290 | EAN 4012196211630

Steel
Strip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 60 mm side height.

Fitting in round design. The interior radius of the fitting is 150 mm. Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 18,9118 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 60x400
Dimension B 400 mm
Dimension R 150 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 16 in
Width 400 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 640 FS 400 mm Steel Strip galvanised zinc 7001290
1 piece
RB 90 650 FS 500 mm Steel Strip galvanised - 7001304
1 piece
RB 90 660 FS 600 mm Steel Strip galvanised zinc 7001312
1 piece
Downloads

Download

EU declaration of conformity RB 90 640 FS / 7001290 , 0.10MB , pdf
Download

RB 90 640 FS / 7001290
Download