Cable tray, marine standard FS

Item no. 6046375 | EAN 4012196517305

2000 mm
no
Steel
Strip galvanized
Product description
Product description
Cable tray for use in ship construction, produced according to the marine standard VG 88900-1.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, marine standard
  • CO₂ footprint (PCF)
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 4,9519 kg CO2e / 1 Meter
Colour zinc
Connector version Without connectors
Dimension 15x125x2000
Dimension B 125 mm
Height 15 mm
Length 2000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern yes
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.0 m 0,6 kN/m
Support spacing 1.5 m 0,2 kN/m
Surface Strip galvanized
Type of connector, cable support system Screwed
Wide-span version no
Width 125 mm
With cover no
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKR 15 125 FS 2000 mm 125 mm 1.25 mm no Steel Strip galvanized 6046375
2 m
MKR 15 250 FS 2000 mm 250 mm 1.5 mm no Steel Strip galvanized 6046379
2 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Tightening strap A2K Jet black Tightening strap A2K Jet black SBR 8 A2K 6490192
40 m
Tightening strap FSK, Stone grey Tightening strap FSK, Stone grey SBR 15 FSK 6490280
25 m
Downloads

Download

EU declaration of conformity MKR 15 125 FS / 6046375 , 0.11MB , pdf
Download

Download

MKR 15 125 FS / 6046375
Download