Cable tray, marine standard FS

Item no. 6046379 | EAN 4012196517312

2000 mm
no
Steel
Strip galvanised
Product description
Product description
Cable tray for use in ship construction, produced according to the marine standard VG 88900-1.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, marine standard
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 15x250x2000
Dimension 15 x 250
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern yes
Plate thickness 1,5 mm
Product series MKR Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
With cover no

Dimensions

Dimension B 250 mm
Height 15 mm
Length 2000 mm
Width 250 mm

Loads

Support spacing 1.0 m 3,2 kN/m
Support spacing 1.0 m 0,7 kN/m
Support spacing 1.5 m 0,2 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 11,947 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 11,947 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKR 15 125 FS 2000 mm 125 mm 1.25 mm no Steel Strip galvanised 6046375
2 m
MKR 15 250 FS 2000 mm 250 mm 1.5 mm no Steel Strip galvanised 6046379
2 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Tightening strap A2K Jet black Tightening strap A2K Jet black SBR 8 A2K 6490192
40 m
Tightening strap FSK, Stone grey Tightening strap FSK, Stone grey SBR 15 FSK 6490280
25 m
Downloads

Download

EU declaration of conformity MKR 15 250 FS / 6046379 , 0.11MB , pdf
Download

MKR 15 250 FS / 6046379
Download