Cable tray MKS 110 FT

Item no. 6060692 | EAN 4012196392537

3000 mm
1 mm
no
Steel
Hot-dip galvanised
Product description
Product description
MKS 110 = medium-duty cable tray system with a side height of 110 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110 x 500
Dimension 110x500x3000
Dimension B 500 mm
Height 110 mm
Height 4 in
Length 10 ft
Length 3000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.5 m 1,85 kN/m
Support spacing 2.0 m 1,3 kN/m
Support spacing 2.5 m 0,75 kN/m
Support spacing 3.0 m 0,6 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 54800 mm²
Usable cross-section 548 cm²
Wide-span version no
Width 500 mm
With cover no

Technical data

Load diagram, cable tray, type MKS 110

Load diagram, cable tray, type MKS 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 110 FT 3000 mm 100 mm 1 mm no Steel Hot-dip galvanised 6060609
3 m
MKS 120 FT 3000 mm 200 mm 1 mm no Steel Hot-dip galvanised 6060625
3 m
MKS 130 FT 3000 mm 300 mm 1 mm no Steel Hot-dip galvanised 6060641
3 m
MKS 140 FT 3000 mm 400 mm 1 mm no Steel Hot-dip galvanised 6060676
3 m
MKS 150 FT 3000 mm 500 mm 1 mm no Steel Hot-dip galvanised 6060692
3 m
MKS 160 FT 3000 mm 600 mm 1 mm no Steel Hot-dip galvanised 6060710
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FT Cover with turn buckle FT DRL 500 FT 6051448
3 m
Downloads

Download

EU declaration of conformity MKS 150 FT / 6060692 , 0.10MB , pdf
Download

Download

MKS 150 FT / 6060692
Download