Note: This article is discontinued. You can find the current article here: 6053203 / Cable tray MKS 35 FT

Cable tray MKS 35 FT

Item no. 6053165 | EAN 4012196386352

3000 mm
1 mm
no
Steel
Hot-dip galvanised
Product description
Product description
MKS 35 = Medium duty cable tray system with a side height of 35 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Connector version Without connectors
Dimension 35 x 150
Dimension 35x150x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,04 in
Plate thickness 1 mm
Product series MKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 50,5 cm²
Usable cross-section 5050 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 150 mm
Height 35 mm
Length 3000 mm
Length 10 ft
Width 150 mm
Width 6 in

Loads

Support spacing 1.0 m 1,2 kN/m
Support spacing 1.5 m 0,75 kN/m
Support spacing 2.0 m 0,55 kN/m
Support spacing 2.5 m 0,3 kN/m
Support spacing 3.0 m 0,2 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,5154 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 4,5154 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKS 35

Load diagram, cable tray, type MKS 35
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 310 FT 3000 mm 100 mm 1 mm no Steel Hot-dip galvanised 6053106
3 m
MKS 315 FT 3000 mm 150 mm 1 mm no Steel Hot-dip galvanised 6053165
3 m
MKS 320 FT 3000 mm 200 mm 1 mm no Steel Hot-dip galvanised 6053203
3 m
MKS 330 FT 3000 mm 300 mm 1 mm no Steel Hot-dip galvanised 6053300
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FT Straight connector FT RLVK 35 FT 6067301
10 piece
Cover with turn buckle FT Cover with turn buckle FT DRL 150 FT 6051359
3 m
Cover with turn buckle DD Cover with turn buckle DD DRL 150 DD 6052706
3 m
Barrier strip 30 DD Barrier strip 30 DD TSG 30 DD 6062314
3 m
45° bend 35 FT 45° bend 35 FT RB 45 315 FT 7065167
1 piece
Downloads

Download

EU declaration of conformity MKS 315 FT / 6053165 , 0.10MB , pdf
Download

MKS 315 FT / 6053165
Download