Cable tray MKS 35 FT

Item no. 6053203 | EAN 4012196059355

3000 mm
1 mm
no
Steel
Hot-dip galvanised
Product description
Product description
MKS 35 = Medium duty cable tray system with a side height of 35 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 35 x 200
Dimension 35x200x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Plate thickness 0,04 in
Product series MKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 6800 mm²
Usable cross-section 68 cm²
Wide-span version no
With cover no

Dimensions

Dimension B 200 mm
Height 35 mm
Length 10 ft
Length 3000 mm
Width 200 mm
Width 8 in

Loads

Support spacing 1.0 m 1,1 kN/m
Support spacing 1.5 m 0,5 kN/m
Support spacing 2.0 m 0,3 kN/m
Support spacing 2.5 m 0,3 kN/m
Support spacing 3.0 m 0,2 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,313 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 5,313 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKS 35

Load diagram, cable tray, type MKS 35
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 310 FT 3000 mm 100 mm 1 mm no Steel Hot-dip galvanised 6053106
3 m
MKS 315 FT 3000 mm 150 mm 1 mm no Steel Hot-dip galvanised 6053165
3 m
MKS 320 FT 3000 mm 200 mm 1 mm no Steel Hot-dip galvanised 6053203
3 m
MKS 330 FT 3000 mm 300 mm 1 mm no Steel Hot-dip galvanised 6053300
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FT Straight connector FT RLVK 35 FT 6067301
10 piece
Cover with turn buckle FT Cover with turn buckle FT DRL 200 FT 6051367
3 m
45° bend 35 FT 45° bend 35 FT RB 45 320 FT 6036012
1 piece
90° bend 35 FT 90° bend 35 FT RB 90 320 FT 6036512
1 piece
Add-on tee 35 FT Add-on tee 35 FT RAA 320 FT 6042203
1 piece
T piece 35 FT T piece 35 FT RT 320 FT 6038012
1 piece
Cross-over 35 FT Cross-over 35 FT RK 320 FT 7027403
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 200 DD 6052709
3 m
Barrier strip 30 DD Barrier strip 30 DD TSG 30 DD 6062314
3 m
45° bend 35 FT 45° bend 35 FT RB 45 320 FT 7065213
1 piece
90° bend 35 FT 90° bend 35 FT RB 90 320 FT 7124236
1 piece
Downloads

Download

EU declaration of conformity MKS 320 FT / 6053203 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKS 320 FT / 6053203 , 2.03MB , pdf

MKS 320 FT / 6053203
Download