Cable tray MKS 60 A2

Item no. 6056016 | EAN 4012196389292

3000 mm
1 mm
no
Stainless steel
Bright, treated
Product description
Product description
MKS 60 = Medium-duty cable tray system with a side height of 60 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour stainless steel
Connector version Without connectors
CO₂ Footprint (GWP) Cradle-to-Gate 9,5075 kg CO₂e / 1 Meter
Dimension 60x100x3000
Dimension B 100 mm
Height 60 mm
Height 2 in
Length 10 ft
Length 3000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Maß W 100 mm
Material Stainless steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,04 in
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.5 m 1,5 kN/m
Support spacing 1.75 m 1,25 kN/m
Support spacing 2.0 m 1 kN/m
Support spacing 2.5 m 0,5 kN/m
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 5800 mm²
Usable cross-section 58 cm²
Wide-span version no
Width 100 mm
Width 4 in
With cover no

Technical data

Load diagram, cable tray, type MKS 60 VA

Load diagram, cable tray, type MKS 60 VA
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 610 A2 3000 mm 100 mm 1 mm no Stainless steel Bright, treated 6056016
3 m
MKS 620 A2 3000 mm 200 mm 1 mm no Stainless steel Bright, treated 6056024
3 m
MKS 630 A2 3000 mm 300 mm 1 mm no Stainless steel Bright, treated 6056040
3 m
MKS 640 A2 3000 mm 400 mm 1 mm no Stainless steel Bright, treated 6056059
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector A2 Straight connector A2 RLVK 60 A2 6067654
10 piece
Joint plate A2 Joint plate A2 SSLB 100 A2 7070353
20 piece
90° bend 60 A2 90° bend 60 A2 RB 90 610 A2 6036620
1 piece
Bend, angle-adjustable, 60 A2 Bend, angle-adjustable, 60 A2 RB W 610 A2 6037150
1 piece
Add-on tee 60 A2 Add-on tee 60 A2 RAA 610 A2 6042311
1 piece
T piece 60/100 A2 T piece 60/100 A2 RT 610 A2 6038160
1 piece
Cross-over 60 A2 Cross-over 60 A2 RK 610 A2 7027501
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 100 A2 6052878
3 m
Separating retainer 60 A2 Separating retainer 60 A2 TSG 60 A2 6062084
3 m
90° bend 60 A2 90° bend 60 A2 RB 90 610 A2 7134122
1 piece
Downloads

Download

EU declaration of conformity MKS 610 A2 / 6056016 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKS 610 A2 / 6056016 , 1.48MB , pdf
Download

Download

MKS 610 A2 / 6056016
Download