Note: This article is discontinued. You can find the current article here: 6036620 / 90° bend 60 A2

90° bend 60 A2

Item no. 7134122 | EAN 4012196820870

Stainless steel
Bright, treated
Product description
Product description
90° bend, horizontal, for all cable tray types of 60 mm side height.

The 100 mm width has a rectangular shape and does not correspond to the image.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x100
Dimension B 100 mm
Dimension R 50 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Screwed
Wide-span version no
Width 100 mm
Width 4 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 610 A2 100 mm Stainless steel Bright, treated 7134122
1 piece
RB 90 620 A2 200 mm Stainless steel Bright, treated 7134130
1 piece
RB 90 630 A2 300 mm Stainless steel Bright, treated 7134138
1 piece
Downloads

Download

EU declaration of conformity RB 90 610 A2 / 7134122 , 0.10MB , pdf
Download

Download

RB 90 610 A2 / 7134122
Download