Cable tray MKS 60 FS

Item no. 6055303 | EAN 4012196059775

3000 mm
1 mm
no
Steel
Strip galvanised
Product description
Product description
MKS 60 = medium-duty cable tray system with a side height of 60 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60 x 300
Dimension 60x300x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Plate thickness 0,04 in
Product series MKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 178 cm²
Usable cross-section 17800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 300 mm
Dimension W 300 mm
Height 2 in
Height 60 mm
Length 10 ft
Length 3000 mm
Width 300 mm
Width 12 in

Loads

Support spacing 1.5 m 1,5 kN/m
Support spacing 1.75 m 1,25 kN/m
Support spacing 2.0 m 1 kN/m
Support spacing 2.5 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,0321 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 8,0321 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKS 60

Load diagram, cable tray, type MKS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 610 FS 3000 mm 100 mm 1 mm no Steel Strip galvanised 6055109
3 m
MKS 615 FS 3000 mm 150 mm 1 mm no Steel Strip galvanised 6055141
3 m
MKS 620 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6055206
3 m
MKS 630 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6055303
3 m
MKS 640 FS 3000 mm 400 mm 1 mm no Steel Strip galvanised 6055400
3 m
MKS 650 FS 3000 mm 500 mm 1 mm no Steel Strip galvanised 6055508
3 m
MKS 660 FS 3000 mm 600 mm 1 mm no Steel Strip galvanised 6055524
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 60 FS 6067093
10 piece
Joint plate FS Joint plate FS SSLB 300 FS 7070217
20 piece
45° bend 60 FS 45° bend 60 FS RB 45 630 FS 6036106
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 630 FS 6036566
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 630 FS 6037106
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 630 FS 6042117
1 piece
T piece 60 FS T piece 60 FS RT 630 FS 6038106
1 piece
Cross-over 60 FS Cross-over 60 FS RK 630 FS 7027315
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 300 FS 6052304
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° bend 60 FS 45° bend 60 FS RB 45 630 FS 6043798
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 630 FS 6043232
1 piece
Downloads

Download

EU declaration of conformity MKS 630 FS / 6055303 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKS 630 FS / 6055303 , 2.03MB , pdf

MKS 630 FS / 6055303
Download