Cable tray MKS-Magic® 110, unperforated FS

Item no. 6059384 | EAN 4012195832010

3050 mm
110 mm
1 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.


Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,1231 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 110x150x3050
Dimension B 150 mm
Height 110 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.5 m 1,85 kN/m
Support spacing 2.0 m 1,3 kN/m
Support spacing 2.5 m 0,75 kN/m
Support spacing 3.0 m 0,6 kN/m
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 16100 mm²
Usable cross-section 161 cm²
Usable length 3000 mm
Wide-span version no
Width 150 mm
With cover no

Technical data

Load diagram, cable tray, type MKSMU 110

Load diagram, cable tray, type MKSMU 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSMU 110 FS 3050 mm 100 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059382
3 m
MKSMU 115 FS 3050 mm 150 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059384
3 m
MKSMU 120 FS 3050 mm 200 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059386
3 m
MKSMU 130 FS 3050 mm 300 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059388
3 m
MKSMU 140 FS 3050 mm 400 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059390
3 m
MKSMU 150 FS 3050 mm 500 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059392
3 m
MKSMU 160 FS 3050 mm 600 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059394
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 115 FS 6069092
1 piece
90° bend 110 FS 90° bend 110 FS RB 90 115 FS 6036802
1 piece
Bend, angle-adjustable, 110 FS Bend, angle-adjustable, 110 FS RB W 115 FS 6037302
1 piece
Add-on tee 110 FS Add-on tee 110 FS RAA 115 FS 6042153
1 piece
T piece 110 FS T piece 110 FS RT 115 FS 6038302
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 150 FS 6052150
3 m
Separating retainer 110 FS Separating retainer 110 FS TSG 110 FS 6062122
3 m
45° Magic bend 110 FS 45° Magic bend 110 FS RBM 45 115 FS 6041751
1 piece
90° Magic bend 110 FS 90° Magic bend 110 FS RBM 90 115 FS 6041841
1 piece
Downloads

Download

EU declaration of conformity MKSMU 115 FS / 6059384 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) MKSMU 115 FS / 6059384 , 1.48MB , pdf
Download

Download
Download

MKSMU 115 FS / 6059384
Download