Cable tray MKS-Magic® 110, unperforated FT

Item no. 6059411 | EAN 4012195832232

3050 mm
110 mm
1 mm
no
zinc
Steel
Hot-dip galvanised
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 110x600x3050
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Product series MKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 65500 mm²
Usable cross-section 655 cm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 600 mm
Height 110 mm
Length 3050 mm
Width 600 mm

Loads

Support spacing 1.5 m 1,85 kN/m
Support spacing 2.0 m 1,3 kN/m
Support spacing 2.5 m 0,75 kN/m
Support spacing 3.0 m 0,6 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 25,2874 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 25,2874 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKSMU 110

Load diagram, cable tray, type MKSMU 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSMU 110 FT 3050 mm 100 mm 110 mm 1 mm no zinc Steel Hot-dip galvanised 6059399
3 m
MKSMU 115 FT 3050 mm 150 mm 110 mm 1 mm no zinc Steel Hot-dip galvanised 6059401
3 m
MKSMU 120 FT 3050 mm 200 mm 110 mm 1 mm no zinc Steel Hot-dip galvanised 6059403
3 m
MKSMU 130 FT 3050 mm 300 mm 110 mm 1 mm no zinc Steel Hot-dip galvanised 6059405
3 m
MKSMU 140 FT 3050 mm 400 mm 110 mm 1 mm no zinc Steel Hot-dip galvanised 6059407
3 m
MKSMU 150 FT 3050 mm 500 mm 110 mm 1 mm no zinc Steel Hot-dip galvanised 6059409
3 m
MKSMU 160 FT 3050 mm 600 mm 110 mm 1 mm no zinc Steel Hot-dip galvanised 6059411
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set DD Magic straight connector set DD KTSMV 160 DD 6069124
1 piece
Cover with turn buckle FT Cover with turn buckle FT DRL 600 FT 6051472
3 m
45° bend 110  FT 45° bend 110 FT RB 45 160 FT 6036340
1 piece
90° bend 110 FT 90° bend 110 FT RB 90 160 FT 6036842
1 piece
Bend, angle-adjustable, 110 FT Bend, angle-adjustable, 110 FT RB W 160 FT 6037332
1 piece
Add-on tee 110 FT Add-on tee 110 FT RAA 160 FT 6042263
1 piece
T piece 110 FT T piece 110 FT RT 160 FT 6038332
1 piece
Cross-over 110 FT Cross-over 110 FT RK 160 FT 7027463
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 600 DD 6052724
3 m
Barrier strip 110 DD Barrier strip 110 DD TSG 110 DD 6062335
3 m
45° Magic bend 110 FT 45° Magic bend 110 FT RBM 45 160 FT 6041790
1 piece
90° Magic bend 110 FT 90° Magic bend 110 FT RBM 90 160 FT 6041870
1 piece
Downloads

Download

EU declaration of conformity MKSMU 160 FT / 6059411 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) MKSMU 160 FT / 6059411 , 2.03MB , pdf

MKSMU 160 FT / 6059411
Download