Note: This article is discontinued.

Cable tray MKS-Magic® 60, unperforated A2

Item no. 6059275 | EAN 4012195831532

3050 mm
60 mm
1 mm
no
Stainless steel 1.4301
Bright, treated
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 26,6789 kg CO₂e / 1 Meter
Connector version Integrated connector
Dimension 60x500x3050
Dimension B 500 mm
Height 60 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.5 m 1,5 kN/m
Support spacing 2.0 m 1 kN/m
Support spacing 2.5 m 0,5 kN/m
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 29800 mm²
Usable cross-section 298 cm²
Usable length 3000 mm
Wide-span version no
Width 500 mm
With cover no

Technical data

Load diagram, cable tray, type MKSMU 60

Load diagram, cable tray, type MKSMU 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSMU 610 A2 3050 mm 100 mm 60 mm 1 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059265
3 m
MKSMU 650 A2 3050 mm 500 mm 60 mm 1 mm no - Stainless steel 1.4301 Bright, treated 6059275
3 m
MKSMU 660 A2 3050 mm 600 mm 60 mm 1 mm no - Stainless steel 1.4301 Bright, treated 6059277
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set A2 Magic straight connector set A2 KTSMV 650 A2 6068968
1 piece
90° Magic bend 60 A2 90° Magic bend 60 A2 RBM 90 650 A2 6041190
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 500 A2 6052959
3 m
Downloads

Download

EU declaration of conformity MKSMU 650 A2 / 6059275 , 0.11MB , pdf
Download

Download
Download

MKSMU 650 A2 / 6059275
Download