Note: This article is discontinued.

Cable tray MKS-Magic® 60, unperforated A2

Item no. 6059277 | EAN 4012195831549

3050 mm
60 mm
1 mm
no
Stainless steel 1.4301
Bright, treated
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Connector version Integrated connector
Dimension 60x600x3050
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Product series MKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 35800 mm²
Usable cross-section 358 cm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 600 mm
Height 60 mm
Length 3050 mm
Width 600 mm

Loads

Support spacing 1.5 m 1,5 kN/m
Support spacing 2.0 m 1 kN/m
Support spacing 2.5 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 30,8114 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 30,8114 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKSMU 60

Load diagram, cable tray, type MKSMU 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSMU 610 A2 3050 mm 100 mm 60 mm 1 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059265
3 m
MKSMU 650 A2 3050 mm 500 mm 60 mm 1 mm no - Stainless steel 1.4301 Bright, treated 6059275
3 m
MKSMU 660 A2 3050 mm 600 mm 60 mm 1 mm no - Stainless steel 1.4301 Bright, treated 6059277
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set A2 Magic straight connector set A2 KTSMV 660 A2 6068970
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 600 A2 6052975
3 m
Downloads

Download

EU declaration of conformity MKSMU 660 A2 / 6059277 , 0.11MB , pdf
Download

MKSMU 660 A2 / 6059277
Download