Cable tray MKS-Magic® 85 FS

Item no. 6059086 | EAN 4012195830375

3050 mm
85 mm
1 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 85x300x3050
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Product series MKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 25300 mm²
Usable cross-section 253 cm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 300 mm
Dimension L 180 mm
Dimension x 196 mm
Dimension y 262 mm
Height 85 mm
Length 3050 mm
Width 300 mm

Loads

NEMA load class 8A
Support spacing 1.5 m 1,5 kN/m
Support spacing 2.0 m 1,25 kN/m
Support spacing 2.5 m 1 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,8784 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 8,8784 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKSM 85

Load diagram, cable tray, type MKSM 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSM 810 FS 3050 mm 100 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059080
3 m
MKSM 820 FS 3050 mm 200 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059084
3 m
MKSM 830 FS 3050 mm 300 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059086
3 m
MKSM 840 FS 3050 mm 400 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059088
3 m
MKSM 850 FS 3050 mm 500 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059090
3 m
MKSM 860 FS 3050 mm 600 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059092
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 830 FS 6069008
1 piece
45° bend 85 FS 45° bend 85 FS RB 45 830 FS 6036204
1 piece
90° bend 85 FS 90° bend 85 FS RB 90 830 FS 6036704
1 piece
Bend, angle-adjustable, 85 FS Bend, angle-adjustable, 85 FS RB W 830 FS 6037204
1 piece
Add-on tee 85 FS Add-on tee 85 FS RAA 830 FS 6042135
1 piece
T piece 85 FS T piece 85 FS RT 830 FS 6038214
1 piece
Cross-over 85 FS Cross-over 85 FS RK 830 FS 7027335
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 300 FS 6052304
3 m
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
45° Magic bend 85 FS 45° Magic bend 85 FS RBM 45 830 FS 6041414
1 piece
90° Magic bend 85 FS 90° Magic bend 85 FS RBM 90 830 FS 6041494
1 piece
Downloads

Download

EU declaration of conformity MKSM 830 FS / 6059086 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSM 830 FS / 6059086 , 2.03MB , pdf

MKSM 830 FS / 6059086
Download