Note: This article is discontinued.

Cable tray MKSU 60 A2

Item no. 6063861 | EAN 4012196064212

6063861 / MKSU 650 A2
3000 mm
500 mm
1 mm
no
Stainless steel 1.4301
Bright, treated
Product description
Product description
MKSU 60 = Medium-duty cable tray system, unperforated, with a side height of 60 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray has connector perforations on both sides.

Connecting parts should be ordered separately and in the appropriate quantity.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Connector version Without connectors
Dimension 60x500x3000
Dimension 60 x 500
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base no
NATO hole pattern no
Plate thickness 0,04 in
Plate thickness 1 mm
Product series MKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 298 cm²
Usable cross-section 29800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 500 mm
Height 60 mm
Height 2 in
Length 3000 mm
Length 10 ft
Width 20 in
Width 500 mm

Loads

Support spacing 1.5 m 1,5 kN/m
Support spacing 1.75 m 1,25 kN/m
Support spacing 2.0 m 1 kN/m
Support spacing 2.5 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 25,0267 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 25,0267 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKSU 60 VA

Load diagram, cable tray, type MKSU 60 VA
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKSU 650 A2 3000 mm 500 mm 1 mm no Stainless steel 1.4301 Bright, treated 6063861
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector A2 Straight connector A2 RLVK 60 A2 6067654
10 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 500 A2 6052959
3 m
Joint plate A2 Joint plate A2 SSLB 500 A2 7070373
20 piece
Downloads

Download

EU declaration of conformity MKSU 650 A2 / 6063861 , 0.10MB , pdf
Download

MKSU 650 A2 / 6063861
Download