Note: This article is discontinued. You can find the current article here: 6059316 / Cable tray MKS-Magic® 85, unperforated FS

Cable tray MKSU 85 FS

Item no. 6063332 | EAN 4012195806028

3000 mm
1 mm
no
Steel
Strip galvanised
Product description
Product description
MKSU 85 = medium-duty cable tray system with a side height of 85 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Including connector, type RLVL 85.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 85x400x3000
Dimension 85x400
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Product series MKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 338 cm²
Usable cross-section 33800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 400 mm
Height 85 mm
Length 3000 mm
Width 400 mm

Loads

Support spacing 1.5 m 1,75 kN/m
Support spacing 1.75 m 1,4 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 10,763 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 10,763 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKSU 85

Load diagram, cable tray, type MKSU 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKSU 810 FS 3000 mm 100 mm 1 mm no Steel Strip galvanised 6063312
3 m
MKSU 820 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6063314
3 m
MKSU 830 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6063330
3 m
MKSU 840 FS 3000 mm 400 mm 1 mm no Steel Strip galvanised 6063332
3 m
MKSU 850 FS 3000 mm 500 mm 1 mm no Steel Strip galvanised 6063334
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector Straight and angle connector RLVL 85 FS 6067123
10 piece
Joint plate FS Joint plate FS SSLB 400 FS 7070221
20 piece
45° bend 85 FS 45° bend 85 FS RB 45 840 FS 6036206
1 piece
90° bend 85 FS 90° bend 85 FS RB 90 840 FS 6036706
1 piece
Bend, angle-adjustable, 85 FS Bend, angle-adjustable, 85 FS RB W 840 FS 6037206
1 piece
Add-on tee 85 FS Add-on tee 85 FS RAA 840 FS 6042137
1 piece
T piece 85 FS T piece 85 FS RT 840 FS 6038216
1 piece
Cross-over 85 FS Cross-over 85 FS RK 840 FS 7027337
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 400 FS 6052401
3 m
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
45° bend 85 FS 45° bend 85 FS RB 45 840 FS 7000529
1 piece
90° bend 85 FS 90° bend 85 FS RB 90 840 FS 7001819
1 piece
Downloads

Download

Download

EU declaration of conformity MKSU 840 FS / 6063332 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSU 840 FS / 6063332 , 2.03MB , pdf

MKSU 840 FS / 6063332
Download