Cable tray RKS 60 FS perforated, w/o floor beading

Item no. 6055893 | EAN 4012196388691

6055893 / RKS 607 FS
3000 mm
75 mm
0.75 mm
no
Steel
Strip galvanised
Product description
Product description
RKS 60 = Rational cable tray system with 60 mm side height (unbeaded base plate).
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray is fixed to the bracket with bolts, type FRS M6 x 12.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Base perforation 1
Colour zinc
Connector version Without connectors
Dimension 60x75x3000
Dimension 60 x 75
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,75 mm
Plate thickness 0,03 in
Product series RKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 42 cm²
Usable cross-section 4200 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 75 mm
Dimension L 3000 mm
Height 60 mm
Height 2 in
Length 10 ft
Length 3000 mm
Width 3 in
Width 75 mm

Loads

Support spacing 1.0 m 1,3 kN/m
Support spacing 1.5 m 0,65 kN/m
Support spacing 2.0 m 0,4 kN/m
Support spacing 2.5 m 0,25 kN/m
Support spacing 3.0 m 0,15 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,8222 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 2,8222 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200

Technical data

Load diagram, cable tray, type RKS 60

Load diagram, cable tray, type RKS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
RKS 607 FS 3000 mm 75 mm 0.75 mm no Steel Strip galvanised 6055893
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 60 FS 6067093
10 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 075 FS 6052029
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
Downloads

Download

EU declaration of conformity RKS 607 FS / 6055893 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) RKS 607 FS / 6055893 , 2.03MB , pdf

No invitation to tender text is available for this product.