Cable tray RKS-Magic® 60 A4

Item no. 6047633 | EAN 4012195706137

3050 mm
60 mm
stainless steel
Stainless steel 1.4571
Bright, treated
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

The perforation for direct threaded rod suspension has a diameter of 11 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Base perforation 1
Colour stainless steel
Connector version Integrated connector
Dimension 60x150x3050
Fire protection Maintenance of electrical function of cable-specific support structure
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions yes
Material Stainless steel 1.4571
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,75 mm
Product series RKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 88 cm²
Usable cross-section 8800 mm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 150 mm
Dimension x 50 mm
Dimension y 100 mm
Height 60 mm
Length 3050 mm
Width 150 mm

Loads

Support spacing 1.0 m 1,2 kN/m
Support spacing 1.5 m 0,9 kN/m
Support spacing 2.0 m 0,6 kN/m
Support spacing 2.5 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 9,0527 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 9,0527 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type RKSM 60

Load diagram, cable tray, type RKSM 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
RKSM 610 A4 3050 mm 100 mm 60 mm 0.75 mm yes stainless steel Stainless steel 1.4571 Bright, treated 6047614
3 m
RKSM 615 A4 3050 mm 150 mm 60 mm 0.75 mm yes stainless steel Stainless steel 1.4571 Bright, treated 6047633
3 m
RKSM 620 A4 3050 mm 200 mm 60 mm 0.75 mm yes stainless steel Stainless steel 1.4571 Bright, treated 6047641
3 m
RKSM 630 A4 3050 mm 300 mm 60 mm 0.75 mm yes stainless steel Stainless steel 1.4571 Bright, treated 6047657
3 m
RKSM 640 A4 3050 mm 400 mm 60 mm 0.9 mm no stainless steel Stainless steel 1.4571 Bright, treated 6047692
3 m
RKSM 650 A4 3050 mm 500 mm 60 mm 0.9 mm no stainless steel Stainless steel 1.4571 Bright, treated 6047722
3 m
RKSM 660 A4 3050 mm 600 mm 60 mm 0.9 mm no stainless steel Stainless steel 1.4571 Bright, treated 6047738
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
90° bend 60 A4 90° bend 60 A4 RB 90 615 A4 6036652
1 piece
Mounting/branch piece 60 A4 Mounting/branch piece 60 A4 RAA 615 A4 6042373
1 piece
Separating retainer 60 A4 Separating retainer 60 A4 TSG 60 A4 6062086
3 m
90° Magic bend 60 A4 90° Magic bend 60 A4 RBM 90 615 A4 6041202
1 piece
Downloads

Download

EU declaration of conformity RKSM 615 A4 / 6047633 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) RKSM 615 A4 / 6047633 , 2.03MB , pdf

RKSM 615 A4 / 6047633
Download