Cable tray RKS-Magic® 60 FS black

Item no. 6048239 | EAN 4012197267001

3050 mm
60 mm
no
Jet black; RAL 9005
Steel
PES135 - Polyester
Product description
Product description
Cable tray with integrated quick-fastening system. Strip galvanised surface, powder-coated in jet black (RAL 9005). Continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components. With 11 mm perforation in the base for direct threaded rod suspension. Usable length 3,000 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 3,1844 kg CO2e / 1 Meter
Colour Jet black; RAL 9005
Connector version Integrated connector
Dimension 60x100x3050
Dimension 60 x 100
Dimension B 100 mm
Dimension x 50 mm
Height 60 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Maß W 100 mm
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,75 mm
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.0 m 1,2 kN/m
Support spacing 1.5 m 0,9 kN/m
Support spacing 2.0 m 0,6 kN/m
Support spacing 2.5 m 0,4 kN/m
Surface PES135 - Polyester
Type of connector, cable support system Click fastening
Usable cross-section 5800 mm²
Usable cross-section 58 cm²
Usable length 3000 mm
Wide-span version no
Width 100 mm
With cover no
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
RKSM 610 FSK SW 3050 mm 100 mm 60 mm 0.75 mm no Jet black; RAL 9005 Steel PES135 - Polyester 6048239
6 m
RKSM 620 FSK SW 3050 mm 200 mm 60 mm 0.75 mm no Jet black; RAL 9005 Steel PES135 - Polyester 6048253
6 m
RKSM 630 FSK SW 3050 mm 300 mm 60 mm 0.75 mm no Jet black; RAL 9005 Steel PES135 - Polyester 6048265
6 m
RKSM 640 FSK SW 3050 mm 400 mm 60 mm 0.9 mm no Jet black; RAL 9005 Steel PES135 - Polyester 6048269
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
90° bend 60, black 90° bend 60, black RB 90 610 FSK SW 6043260
1 piece
Add-on tee 60, black Add-on tee 60, black RAA 610 FSK SW 7121860
1 piece
Barrier strip 45 FSK, black Barrier strip 45 FSK, black TSG 45 FSK SW 6479451
3 m

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector 60 FSK, black Straight connector 60 FSK, black RLVK 60 FSK SW 6067097
10 piece
Straight and angle connector 60 FSK, black Straight and angle connector 60 FSK, black RWVL 60 FSK SW 6067624
10 piece
Adjustable connector 60 FSK, black Adjustable connector 60 FSK, black RGV 60 FSK SW 7082759
10 piece
Wall and support bracket AW 15, black Wall and support bracket AW 15, black AW 15 11 FTK SW 6420681
1 piece
Suspension  bracket, black Suspension bracket, black AHB 100 FTK SW 6363875
1 piece
Centre suspension for cable tray, side height 60 mm, black Centre suspension for cable tray, side height 60 mm, black MAH 60 100 FSKSW 6358740
1 piece
Downloads

Download

EU declaration of conformity RKSM 610 FSK SW / 6048239 , 0.11MB , pdf
Download

Download
Download

RKSM 610 FSK SW / 6048239
Download