Cable tray SKS 60 A2

Item no. 6056735 | EAN 4012196120550

3000 mm
1.5 mm
yes
Stainless steel 1.4301
Bright, treated
Product description
Product description
SKS 60 = heavy-duty cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray, type SKS, should also be used for maintenance of electrical function. For additional data, please refer to BSS fire protection systems. The cable tray is fastened to the bracket with bolts, type FRS M6 x 12.

Connecting parts should be ordered in the appropriate quantity.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Without connectors
Dimension 60x100x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions yes
Material Stainless steel 1.4301
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,06 in
Plate thickness 1,5 mm
Product series SKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 58 cm²
Usable cross-section 5800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 100 mm
Dimension W 100 mm
Height 60 mm
Height 2 in
Length 10 ft
Length 3000 mm
Width 100 mm
Width 4 in

Loads

Support spacing 1.5 m 2,65 kN/m
Support spacing 2.0 m 1,8 kN/m
Support spacing 2.5 m 1,15 kN/m
Support spacing 3.0 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,8247 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 13,8247 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKS 60

Load diagram, cable tray, type SKS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKS 610 A2 3000 mm 100 mm 1.5 mm yes Stainless steel 1.4301 Bright, treated 6056735
3 m
SKS 620 A2 3000 mm 200 mm 1.5 mm yes Stainless steel 1.4301 Bright, treated 6056737
3 m
SKS 630 A2 3000 mm 300 mm 1.5 mm yes Stainless steel 1.4301 Bright, treated 6056739
3 m
SKS 640 A2 3000 mm 400 mm 1.5 mm yes Stainless steel 1.4301 Bright, treated 6056742
3 m
SKS 650 A2 3000 mm 500 mm 1.5 mm yes Stainless steel 1.4301 Bright, treated 6056744
3 m
SKS 660 A2 3000 mm 600 mm 1.5 mm yes Stainless steel 1.4301 Bright, treated 6056746
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector A2 Straight connector A2 RLVK 60 A2 6067654
10 piece
Joint plate A2 Joint plate A2 SSLB 100 A2 7070353
20 piece
90° bend 60 A2 90° bend 60 A2 RB 90 610 A2 6036620
1 piece
Bend, angle-adjustable, 60 A2 Bend, angle-adjustable, 60 A2 RB W 610 A2 6037150
1 piece
Add-on tee 60 A2 Add-on tee 60 A2 RAA 610 A2 6042311
1 piece
T piece 60/100 A2 T piece 60/100 A2 RT 610 A2 6038160
1 piece
Cross-over 60 A2 Cross-over 60 A2 RK 610 A2 7027501
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 100 A2 6052878
3 m
Separating retainer 60 A2 Separating retainer 60 A2 TSG 60 A2 6062084
3 m
90° bend 60 A2 90° bend 60 A2 RB 90 610 A2 7134122
1 piece
Downloads

Download

EU declaration of conformity SKS 610 A2 / 6056735 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKS 610 A2 / 6056735 , 2.03MB , pdf

SKS 610 A2 / 6056735
Download