Cable tray SKS 60 A4

Item no. 6056761 | EAN 4012196050406

3000 mm
1.5 mm
yes
Stainless steel
Bright, treated
Product description
Product description
SKS 60 = Heavy-duty cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 36,3573 kg CO2e / 1 Meter
Colour stainless steel
Connector version Without connectors
Dimension 60x500x3000
Dimension B 500 mm
Height 60 mm
Height 2 in
Length 3000 mm
Length 10 ft
Load test type according to IEC 61537 Type II
Maintain electrical functions yes
Maß W 500 mm
Material Stainless steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Plate thickness 0,06 in
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.5 m 2,65 kN/m
Support spacing 2.0 m 1,8 kN/m
Support spacing 2.5 m 1,15 kN/m
Support spacing 3.0 m 0,5 kN/m
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 298 cm²
Usable cross-section 29800 mm²
Wide-span version no
Width 500 mm
Width 20 in
With cover no

Technical data

Load diagram, cable tray, type SKS 60 VA

Load diagram, cable tray, type SKS 60 VA
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKS 610 A4 3000 mm 100 mm 1.5 mm yes Stainless steel Bright, treated 6056750
3 m
SKS 620 A4 3000 mm 200 mm 1.5 mm yes Stainless steel Bright, treated 6056755
3 m
SKS 630 A4 3000 mm 300 mm 1.5 mm yes Stainless steel Bright, treated 6056757
3 m
SKS 640 A4 3000 mm 400 mm 1.5 mm yes Stainless steel Bright, treated 6056759
3 m
SKS 650 A4 3000 mm 500 mm 1.5 mm yes Stainless steel Bright, treated 6056761
3 m
SKS 660 A4 3000 mm 600 mm 1.5 mm yes Stainless steel Bright, treated 6056763
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector A4 Straight connector A4 RLVK 60 A4 6067675
10 piece
Joint plate A4 Joint plate A4 SSLB 500 A4 7070398
20 piece
90° bend 60 A4 90° bend 60 A4 RB 90 650 A4 6036660
1 piece
Bend, angle-adjustable, 60 A4 Bend, angle-adjustable, 60 A4 RB W 650 A4 6037180
1 piece
Mounting/branch piece 60 A4 Mounting/branch piece 60 A4 RAA 650 A4 6042381
1 piece
T piece 60/500 A4 T piece 60/500 A4 RT 650 A4 6038188
1 piece
Cross-over 60/500 A4 Cross-over 60/500 A4 RK 650 A4 7027528
1 piece
Cover with turn buckle A4 Cover with turn buckle A4 DRL 500 A4 6052985
3 m
Separating retainer 60 A4 Separating retainer 60 A4 TSG 60 A4 6062086
3 m
45° bend 60 A4 45° bend 60 A4 RBU 45 650 A4 7133273
1 piece
90° bend 60 A4 90° bend 60 A4 RBU 90 650 A4 7134294
1 piece
Downloads

Download

EU declaration of conformity SKS 650 A4 / 6056761 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKS 650 A4 / 6056761 , 1.48MB , pdf
Download

Download

SKS 650 A4 / 6056761
Download