Cable tray SKS 85 FS

Item no. 6058302 | EAN 4012196061211

3000 mm
1.5 mm
no
Steel
Strip galvanised
Product description
Product description
SKS 85 = heavy-duty cable tray system with 85 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 85 x 300
Dimension 85x300x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,6 in
Plate thickness 1,5 mm
Product series SKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 25300 mm²
Usable cross-section 253 cm²
Wide-span version no
With cover no

Dimensions

Dimension B 300 mm
Dimension W 300 mm
Height 85 mm
Height 3 in
Length 3000 mm
Length 10 ft
Width 300 mm
Width 12 in

Loads

Support spacing 1.5 m 2,8 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 0,75 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,5517 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 13,5517 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKS 85

Load diagram, cable tray, type SKS 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKS 810 FS 3000 mm 100 mm 1.5 mm no Steel Strip galvanised 6058108
3 m
SKS 820 FS 3000 mm 200 mm 1.5 mm no Steel Strip galvanised 6058205
3 m
SKS 830 FS 3000 mm 300 mm 1.5 mm no Steel Strip galvanised 6058302
3 m
SKS 840 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6058396
3 m
SKS 850 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6058507
3 m
SKS 860 FS 3000 mm 600 mm 1.5 mm no Steel Strip galvanised 6058604
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector Straight and angle connector RLVL 85 FS 6067123
10 piece
Joint plate FS Joint plate FS SSLB 300 FS 7070217
20 piece
45° bend 85 FS 45° bend 85 FS RB 45 830 FS 6036204
1 piece
90° bend 85 FS 90° bend 85 FS RB 90 830 FS 6036704
1 piece
Bend, angle-adjustable, 85 FS Bend, angle-adjustable, 85 FS RB W 830 FS 6037204
1 piece
Add-on tee 85 FS Add-on tee 85 FS RAA 830 FS 6042135
1 piece
T piece 85 FS T piece 85 FS RT 830 FS 6038214
1 piece
Cross-over 85 FS Cross-over 85 FS RK 830 FS 7027335
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 300 FS 6052304
3 m
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
45° bend 85 FS 45° bend 85 FS RB 45 830 FS 7000510
1 piece
90° bend 85 FS 90° bend 85 FS RB 90 830 FS 7001800
1 piece
Downloads

Download

EU declaration of conformity SKS 830 FS / 6058302 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKS 830 FS / 6058302 , 2.03MB , pdf

SKS 830 FS / 6058302
Download