Cable tray SKS-Magic® 60, unperforated FS

Item no. 6059696 | EAN 4012195829881

3050 mm
60 mm
1.5 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.


Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 60x400x3050
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Product series SKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 238 cm²
Usable cross-section 23800 mm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 400 mm
Height 60 mm
Length 3050 mm
Width 400 mm

Loads

Support spacing 1.5 m 2,6 kN/m
Support spacing 2.0 m 1,9 kN/m
Support spacing 2.5 m 1,1 kN/m
Support spacing 3.0 m 0,55 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 20,1731 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 20,1731 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKSMU 60

Load diagram, cable tray, type SKSMU 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
SKSMU 610 FS 3050 mm 100 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059688
3 m
SKSMU 615 FS 3050 mm 150 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059690
3 m
SKSMU 620 FS 3050 mm 200 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059692
3 m
SKSMU 630 FS 3050 mm 300 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059694
3 m
SKSMU 640 FS 3050 mm 400 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059696
3 m
SKSMU 650 FS 3050 mm 500 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059698
3 m
SKSMU 660 FS 3050 mm 600 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059700
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 640 FS 6068922
1 piece
45° bend 60 FS 45° bend 60 FS RB 45 640 FS 6036108
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 640 FS 6036568
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 640 FS 6037108
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 640 FS 6042119
1 piece
T piece 60 FS T piece 60 FS RT 640 FS 6038108
1 piece
Cross-over 60 FS Cross-over 60 FS RK 640 FS 7027317
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 400 FS 6052401
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° Magic bend 60 FS 45° Magic bend 60 FS RBM 45 640 FS 6041048
1 piece
90° Magic bend 60 FS 90° Magic bend 60 FS RBM 90 640 FS 6041138
1 piece
Downloads

Download

EU declaration of conformity SKSMU 640 FS / 6059696 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) SKSMU 640 FS / 6059696 , 2.03MB , pdf

SKSMU 640 FS / 6059696
Download