Cable tray SKSU 85 FS

Item no. 6063986 | EAN 4012196605996

3000 mm
1.5 mm
no
Steel
Strip galvanised
Product description
Product description
SKS 85 = Heavy-duty cable tray system, unperforated, with 85 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray has connector perforations on both sides. Straight connectors should be ordered in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
Connector version Supplied connectors
Dimension 85 x 400
Dimension 85x400x3000
Dimension B 400 mm
Height 85 mm
Length 3000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 338 cm²
Usable cross-section 33800 mm²
Wide-span version no
Width 400 mm
With cover no

Technical data

Load diagram, cable tray, type SKSU 85

Load diagram, cable tray, type SKSU 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKSU 810 FS 3000 mm 100 mm 1.5 mm no Steel Strip galvanised 6063980
3 m
SKSU 820 FS 3000 mm 200 mm 1.5 mm no Steel Strip galvanised 6063982
3 m
SKSU 830 FS 3000 mm 300 mm 1.5 mm no Steel Strip galvanised 6063984
3 m
SKSU 840 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6063986
3 m
SKSU 850 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6063988
3 m
SKSU 860 FS 3000 mm 600 mm 1.5 mm no Steel Strip galvanised 6063990
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

Download

EU declaration of conformity SKSU 840 FS / 6063986 , 0.10MB , pdf
Download

Download

SKSU 840 FS / 6063986
Download