Cable tray SKSU 85 FT

Item no. 6064558 | EAN 4012196397334

3000 mm
1.5 mm
no
Steel
Hot-dip galvanised
Product description
Product description
SKS 85 = Heavy-duty cable tray system, unperforated, with 85 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 85x100x3000
Dimension 85 x 100
Dimension B 100 mm
Height 85 mm
Length 3000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.5 m 2,8 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 0,75 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 8300 mm²
Usable cross-section 83 cm²
Wide-span version no
Width 100 mm
With cover no

Technical data

Load diagram, cable tray, type SKSU 85

Load diagram, cable tray, type SKSU 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKSU 810 FT 3000 mm 100 mm 1.5 mm no Steel Hot-dip galvanised 6064558
3 m
SKSU 820 FT 3000 mm 200 mm 1.5 mm no Steel Hot-dip galvanised 6064560
3 m
SKSU 830 FT 3000 mm 300 mm 1.5 mm no Steel Hot-dip galvanised 6064562
3 m
SKSU 840 FT 3000 mm 400 mm 1.5 mm no Steel Hot-dip galvanised 6064566
3 m
SKSU 850 FT 3000 mm 500 mm 1.5 mm no Steel Hot-dip galvanised 6064569
3 m
SKSU 860 FT 3000 mm 600 mm 1.5 mm no Steel Hot-dip galvanised 6064573
3 m
Downloads

Download

Download

EU declaration of conformity SKSU 810 FT / 6064558 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.