Cap nut cable gland, EMC, metric thread, nickel-plated

Item no. 2086215 | EAN 4012195655596

no
Product description
Product description
With metric connecting thread to IEC 423, robust EMV cap-nut cable gland with large sealing area. Strain relief, wringing protection and tightness over the whole clamping area. Neoprene sealing ring. Polyamide terminal insert. With pre-mounted O sealing ring on connection thread, VDE-tested to DIN EN 50262, protection rating IP 68 at 5 bar for 1 hr.

* Prices according to DEL notation.
  • Underwriters Laboratories Inc., USA
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bend protection no
Dimension M25
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free no
Impact-resistant no
Material Brass
Permitted temperature range, max. 100 °C
Permitted temperature range, min. -20 °C
Product series V-TEC VM
Protection rating IP68
ROHS-conformant Exempt
Sealing area D, max. 16 mm
Sealing area D, min. 11 mm
Sealing insert, multiple no
Strain relief option yes
Surface Nickel-plated
Thread M25 x 1,5
Thread length 7 mm
Thread type Metric
Type of seal Sealing ring
Unstable torque 6,7 Nm
Version for Straight
WAF 27
With locknut no

Dimensions

Dimension E 30 mm
Dimension L max. 36,5 mm
Dimension L1 7 mm
Dimension L2 3,5 mm
Dimension L3 16,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1329 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1329 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Item no. Quantity SSU
V-TEC VM12 EMV M12 x 1,5 no 2086203
50 piece
V-TEC VM16 EMV M16 x 1,5 no 2086207
50 piece
V-TEC VM20 EMV M20 x 1,5 no 2086211
25 piece
V-TEC VM25 EMV M25 x 1,5 no 2086215
25 piece
V-TEC VM32 EMV M32 x 1,5 no 2086219
20 piece
V-TEC VM40 EMV M40 x 1,5 no 2086223
5 piece
V-TEC VM50 EMV M50 x 1,5 no 2086227
5 piece
V-TEC VM63 EMV M63 x 1,5 no 2086231
5 piece
Downloads

Download

EU declaration of conformity V-TEC VM25 EMV / 2086215 , 0.10MB , pdf
Download

V-TEC VM25 EMV / 2086215
Download