Cap nut cable gland, EMC, metric thread, nickel-plated

Item no. 2086211 | EAN 4012195655589

no
Product description
Product description
With metric connecting thread to IEC 423, robust EMV cap-nut cable gland with large sealing area. Strain relief, wringing protection and tightness over the whole clamping area. Neoprene sealing ring. Polyamide terminal insert. With pre-mounted O sealing ring on connection thread, VDE-tested to DIN EN 50262, protection rating IP 68 at 5 bar for 1 hr.

* Prices according to DEL notation.
  • Underwriters Laboratories Inc., USA
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bend protection no
Dimension M20
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free no
Impact-resistant no
Material Brass
Permitted temperature range, max. 100 °C
Permitted temperature range, min. -20 °C
Product series V-TEC VM
Protection rating IP68
ROHS-conformant Exempt
Sealing area D, max. 13 mm
Sealing area D, min. 9 mm
Sealing insert, multiple no
Strain relief option yes
Surface Nickel-plated
Thread M20 x 1,5
Thread length 6 mm
Thread type Metric
Type of seal Sealing ring
Unstable torque 3,5 Nm
Version for Straight
WAF 22
With locknut no

Dimensions

Dimension E 24 mm
Dimension L max. 33,5 mm
Dimension L1 6 mm
Dimension L2 3,5 mm
Dimension L3 16,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0889 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0889 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Item no. Quantity SSU
V-TEC VM12 EMV M12 x 1,5 no 2086203
50 piece
V-TEC VM16 EMV M16 x 1,5 no 2086207
50 piece
V-TEC VM20 EMV M20 x 1,5 no 2086211
25 piece
V-TEC VM25 EMV M25 x 1,5 no 2086215
25 piece
V-TEC VM32 EMV M32 x 1,5 no 2086219
20 piece
V-TEC VM40 EMV M40 x 1,5 no 2086223
5 piece
V-TEC VM50 EMV M50 x 1,5 no 2086227
5 piece
V-TEC VM63 EMV M63 x 1,5 no 2086231
5 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, metric thread with cutting teeth Locknut, metric thread with cutting teeth 169 MSS M20 2091713
50 piece
Locknut, metric thread with cutting teeth Locknut, metric thread with cutting teeth 169 MSS M25 2091717
50 piece
Downloads

Download

EU declaration of conformity V-TEC VM20 EMV / 2086211 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V-TEC VM20 EMV / 2086211
Download