Cap nut cable gland, EMC spring contact, metric thread, nickel-plated

Item no. 2086185 | EAN 4012195655541

no
Product description
Product description
With metric connecting thread to IEC 423, robust EMV cap-nut cable gland with large sealing area. The contact between the gland and braided shield is made using a contact spring. Strain relief, wringing protection and tightness over the whole clamping area. Neoprene sealing ring. Polyamide terminal insert. With pre-mounted O sealing ring on connection thread, protection rating IP 68 at 5 bar for 1 hr.

* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bend protection no
Dimension M50
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free no
Impact-resistant no
Material Brass
Permitted temperature range, max. 100 °C
Permitted temperature range, min. -20 °C
Product series V-TEC VM
Protection rating IP68
ROHS-conformant Exempt
Sealing area D, max. 35 mm
Sealing area D, min. 24 mm
Sealing insert, multiple no
Strain relief option yes
Surface Nickel-plated
Thread M50 x 1,5
Thread length 9 mm
Type of seal Sealing ring
Version for Straight
WAF 55
With locknut no

Dimensions

Dimension D1 24 mm
Dimension E 60 mm
Dimension G M50x1,5 mm
Dimension L 40,5 mm
Dimension L1 9 mm
Dimension L2 4,5 mm
Dimension L3 21 mm
Height 49,5 mm
Length 55 mm
Width 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,408 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,408 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Item no. Quantity SSU
V-TEC VM16 EMV-K M16 x 1,5 no 2086165
50 piece
V-TEC VM20 EMV-K M20 x 1,5 no 2086169
25 piece
V-TEC VM25 EMV-K M25 x 1,5 no 2086173
25 piece
V-TEC VM32 EMV-K M32 x 1,5 no 2086177
20 piece
V-TEC VM40 EMV-K M40 x 1,5 no 2086181
5 piece
V-TEC VM50 EMV-K M50 x 1,5 no 2086185
5 piece
V-TEC VM63 EMV-K M63 x 1,5 no 2086189
5 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, metric thread with cutting teeth Locknut, metric thread with cutting teeth 169 MSS M50 2091729
25 piece
Downloads

Download

EU declaration of conformity V-TEC VM50 EMV-K / 2086185 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V-TEC VM50 EMV-K / 2086185
Download