Cap nut cable gland, PG thread, nickel-plated

Item no. 2085615 | EAN 4012195189978

no
Product description
Product description
Cable gland of cap-nut design with large sealing area, and strain relief and torsion protection for high sealing demands with Pg connection thread to DIN 40430, polyamide terminal insert, sealing ring of chloroprene/nitrile rubber, with pre-mounted O ring on the connection thread.

Protection rating IP 68 at 5 bar: 1 hr, tested to DIN EN 62444.

"Normal" connection thread length, according to DIN 46320.

* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread Pg
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bend protection no
Dimension PG9
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free no
Impact-resistant no
Material Brass
Nominal thread size 9
Permitted temperature range, max. 100 °C
Permitted temperature range, min. -20 °C
Product series V-TEC
Protection rating IP68
ROHS-conformant Exempt
Sealing area D, max. 8 mm
Sealing area D, min. 2,5 mm
Sealing insert, multiple no
Splittable gland no
Strain relief option yes
Surface Nickel-plated
Thread Pg 9
Thread length 6 mm
Thread type PG
Type of seal Sealing ring
Version for Straight
WAF 17
With locknut no

Dimensions

Dimension E 18,9 mm
Dimension L max. 22 mm
Dimension L1 6 mm
Dimension L2 3 mm
Dimension L3 14 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0743 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0743 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Item no. Quantity SSU
V-TEC PG7 MS Pg 7 no 2085607
50 piece
V-TEC PG9 MS Pg 9 no 2085615
50 piece
V-TEC PG11 MS Pg 11 no 2085623
50 piece
V-TEC PG13 MS Pg 13,5 no 2085631
50 piece
V-TEC PG16 MS Pg 16 no 2085658
25 piece
V-TEC PG21 MS Pg 21 no 2085666
25 piece
V-TEC PG29 MS Pg 29 no 2085674
20 piece
V-TEC PG36 MS Pg 36 no 2085682
10 piece
V-TEC PG42 MS Pg 42 no 2085690
5 piece
V-TEC PG48 MS Pg 48 no 2085704
5 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, PG thread Locknut, PG thread 169 MS PG 9 2091097
100 piece
Downloads

Download

EU declaration of conformity V-TEC PG9 MS / 2085615 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V-TEC PG9 MS / 2085615
Download